|
|
|
XPEM410
Single foot switch, Harmony XPE, metallic, blue, with cover, 1 step latching, 1 contact 1NC+NO, IP66
|
|
|
Main
Range of product
|
Harmony XPE
|
Product or component type
|
Foot switch
|
Material
|
Metal
|
Foot switch type
|
Single foot switch
|
Device short name
|
XPEM
|
Provided equipment
|
Cover
|
Trigger mechanism
|
Without trigger mechanism
|
Contact operation
|
1 step latching
|
Contacts type and composition
|
1 NC + 1 NO
|
Colour
|
Blue
|
Complementary
Positive opening
|
With conforming to IEC 60947-5-1 appendix K
|
Connections - terminals
|
Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
|
Cable entry
|
2 entries tapped for Pg 16 cable gland
|
Mechanical durability
|
15000000 cycles
|
[Ie] rated operational current
|
3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300 conforming to IEC 60947-5-1 appendix A
|
[Ui] rated insulation voltage
|
500 V (pollution degree 3) conforming to IEC 60947-1
500 V (pollution degree 3) conforming to NF C 20-040 group C
500 V (pollution degree 3) conforming to VDE 0110 group C
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to IEC 60947-1
|
Maximum resistance across terminals
|
25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
|
Short-circuit protection
|
10 A cartridge fuse type gG conforming to IEC 60947-5-1
10 A cartridge fuse type gG conforming to VDE 0660-200
|
Rated operational power in W
|
10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
4 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
7 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
|
Net weight
|
2.4 kg
|
Environment
Standards
|
NF E 09-031
|
Product certifications
|
CSA
FIMKO
|
Protective treatment
|
TC
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
150 gn conforming to NF E 09-031
20 gn conforming to IEC 60068-2-27
|
Overvoltage category
|
Class I conforming to IEC 61140
Class I conforming to NF C 20-030
|
IP degree of protection
|
IP66 conforming to IEC 60529
IP669 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
16.800 cm
|
Package 1 Width
|
16.800 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
2.610 kg
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.820 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|