Schneider-Electric
 
XPEM5110D picture- web-product-data-sheet
XPEM5110D
Foot switch, Harmony XPE, double foot switch, metal, blue, with cover, trigger mechanism, 1 step, 2 contacts 2 NO + NC, IP66
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Product or component type Foot switch
Material Metal
Foot switch type Double foot switch
Device short name XPEM
Provided equipment Cover
Trigger mechanism With trigger mechanism
Contact operation 1 step
Contacts type and composition 2 x 2 NC + 1 NO
Colour Blue
Complementary
Positive opening With conforming to IEC 60947-5-1 appendix K
Connections - terminals Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
Cable entry 2 entries tapped for Pg 16 cable gland
Mechanical durability 15000000 cycles
[Ie] rated operational current 3 A, 240 V, AC-15, A300
0.27 A, 250 V, DC-13, Q300 conforming to IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 500 V (pollution degree 3) conforming to IEC 60947-1
500 V (pollution degree 3) conforming to NF C 20-040 group C
500 V (pollution degree 3) conforming to VDE 0110 group C
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to IEC 60947-1
Maximum resistance across terminals 25 MOhm conforming to IEC 60255-7 category 3
25 MOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse type gG conforming to IEC 60947-5-1
10 A cartridge fuse type gG conforming to VDE 0660-200
Rated operational power in W 10 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 24 V, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
4 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 120 V, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
7 W DC-13, operating rate <60 cyc/mn, 5000000 cycles, 48 V, load factor: 0.5 conforming to IEC 60947-5-1 appendix C
Physical characteristics (23-24)NO
(13-14)NO
(21-22)NC
B
(11-12)NC
Net weight 6.09 kg
Environment
Standards NF E 09-031
Product certifications FIMKO
CSA
Protective treatment TC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 150 gn conforming to NF E 09-031
20 gn conforming to IEC 60068-2-27
Overvoltage category Class I conforming to IEC 61140
Class I conforming to NF C 20-030
IP degree of protection IP66 conforming to IEC 60529
IP669 conforming to IEC 60529
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 30 cm
Package 1 Width 40 cm
Package 1 Length 60 cm
Package 1 Weight 7.444 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months