Schneider-Electric
 
XPER110EX picture- web-product-data-sheet
XPER110EX
Foot switch, Harmony XPE, M, w/o cover, metal orange, 1NC+1 NO, protection against dust
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Product or component type Foot switch
Material Metal
Foot switch type Single foot switch
Device short name XPER
Protective cover Without
Trigger mechanism Without trigger mechanism
Contact operation 1 step
Contacts type and composition 1 NC + 1 NO
Colour Orange
Complementary
Positive opening With conforming to EN/IEC 60947-5-1 appendix K
Connections - terminals Screw clamp terminal, <= 1 x 2.5 mm² with or without cable end
Screw clamp terminal, <= 2 x 1.5 mm² with or without cable end
Cable entry 2 tapped entries for Pg 16
Marking II2 D-Ex tD A21 IP65 T85°C
Mechanical durability 5000000 cycles
[Ie] rated operational current 3 A at 240 V, AC-15, A300
0.27 A at 250 V, DC-13, Q300 conforming to EN/IEC 60947-5-1 appendix A
[Ui] rated insulation voltage 300 V conforming to UL 508
500 V (pollution degree 3) conforming to EN/IEC 60947-1
500 V (pollution degree 3) conforming to NF C 20-040 group C
500 V (pollution degree 3) conforming to VDE 0110 group C
300 V conforming to CSA C22.2 No 14
[Uimp] rated impulse withstand voltage 6 kV conforming to EN/IEC 60947-1
6 kV conforming to IEC 60664
Maximum resistance across terminals 0.025 mOhm conforming to IEC 60255-7 category 3
0.025 mOhm conforming to NF C 93-050 method A
Short-circuit protection 10 A cartridge fuse type gG conforming to EN/IEC 60947-5-1
10 A cartridge fuse type gG conforming to VDE 0660-200
Width 104 mm
Depth 172 mm
Height 59 mm
Environment
Standards IEC 61241-0
EN 50014
ATEX D 94/9/CE
EN 50281-1-1
IEC 61241-1
Dust zone Zone 21 - 22
Product certifications INERIS 04ATEX0025
Protective treatment TC
Ambient air temperature for operation -20…60 °C
Ambient air temperature for storage -40…70 °C
Vibration resistance 15 gn (f= 10…500 Hz) conforming to IEC 60068-2-6
Shock resistance 150 gn conforming to NF E 09-031
20 gn conforming to IEC 60068-2-27
Electrical shock protection class Class I conforming to EN/IEC 61140
Class I conforming to NF C 20-030
IP degree of protection IP66
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9 cm
Package 1 Width 17 cm
Package 1 Length 20 cm
Package 1 Weight 1.296 g
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 WARNING: This product can expose you to chemicals including: Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months