This Application will be decommissioned as of January 7th 2025

XPEZ901 |
Schneider-Electric
 
XPEZ901 picture- web-product-data-sheet
XPEZ901
Protective cover, Harmony XPE, single cover, for foot switch, metal, blue
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Accessory / separate part designation Single protective cover
Accessory / separate part type Protective cover
Product or component type Protecting cover
Accessory / separate part category Separate parts
Replacement parts
Product compatibility XPEM
Accessory / separate part destination Metal foot switch
Complementary
Net weight 1.2 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 17.500 cm
Package 1 Width 20.000 cm
Package 1 Length 21.000 cm
Package 1 Weight 1.180 kg
Unit Type of Package 2 P06
Number of Units in Package 2 30
Package 2 Height 75.000 cm
Package 2 Width 60.000 cm
Package 2 Length 80.000 cm
Package 2 Weight 48.400 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 451cade4-6b49-461c-ac92-e842df435b8f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months