This Application will be decommissioned as of January 7th 2025

XPEZ902 |
Schneider-Electric
 
XPEZ902 picture- web-product-data-sheet
XPEZ902
Harmony XPE, Heel rest for single metal foot switch, metal, blue
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Accessory / separate part designation Heel rest
Accessory / separate part type Heel rest
Accessory / separate part category Separate parts
Product compatibility XPEM
Accessory / separate part destination Metal foot switch
Complementary
Net weight 0.24 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 11.0 cm
Package 1 Length 22.0 cm
Package 1 Weight 236.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.027 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 451cade4-6b49-461c-ac92-e842df435b8f
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months