Schneider-Electric
 
XPEZ903 picture- web-product-data-sheet
XPEZ903
Trigger mechanism, Harmony XPE, for metal foot switch
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Accessory / separate part designation Trigger mechanism
Accessory / separate part type Trigger mechanism
Product or component type Trigger mechanism
Accessory / separate part category Replacement parts
Product compatibility XPER
XPEM
Accessory / separate part destination Metal foot switch
Complementary
Net weight 0.17 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 10.6 cm
Package 1 Length 13.2 cm
Package 1 Weight 188.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 30
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.862 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months