Schneider-Electric
 
XPEZ913 picture- web-product-data-sheet
XPEZ913
Harmony XPE, Hand grip, single metal protective cover, Harmony XPE
Schneider Electric
Characteristics
Main
Range of product Harmony XPE
Accessory / separate part designation Hand grip for protective cover
Accessory / separate part type Hand grip
Accessory / separate part category Separate parts
Product compatibility XPEZ911
XPEZ901
Accessory / separate part destination Protective cover
Complementary
Net weight 0.45 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.000 cm
Package 1 Width 15.500 cm
Package 1 Length 63.000 cm
Package 1 Weight 554.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 3
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 2.682 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Nickel compounds, which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months