|
|
|
XPSABV11330C
module XPSABV - stop and switch monitoring - 24 V AC/DC
|
|
|
|
|
End of Commercialization JUL 31, 2023
|
|
|
End of Standard Services DEC 31, 2025
|
|
Main
Range of product
|
Preventa Safety automation
|
Product or component type
|
Preventa safety module
|
Safety module name
|
XPSABV
|
Safety module application
|
For emergency stop and switch monitoring
|
Safety level
|
Can reach PL d/category 3 time delay safety outputs conforming to EN/ISO 13849-1
Can reach PL e/category 4 instantaneous safety outputs conforming to EN/ISO 13849-1
Can reach SILCL 3 instantaneous safety outputs conforming to EN/IEC 62061
Can reach SILCL 2 time delay safety outputs conforming to EN/IEC 62061
|
Safety reliability data
|
MTTFd = 53 years conforming to EN/ISO 13849-1 instantaneous safety outputs
MTTFd = 53 years conforming to EN/ISO 13849-1 time delay safety outputs
DC > 99 % conforming to EN/ISO 13849-1 instantaneous safety outputs
DC = 60...90 % conforming to EN/ISO 13849-1 time delay safety outputs
PFHd = 3E-8 1/h conforming to EN/IEC 62061 instantaneous safety outputs
PFHd = 2E-7 1/h conforming to EN/IEC 62061 time delay safety outputs
|
Connections - terminals
|
Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid without cable end
Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible without cable end
Spring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Spring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel
Spring terminals, removable terminal block, 2 x 0.5...2 x 1 mm² flexible with cable end, with double bezel
Spring terminals, removable terminal block
|
Output type
|
Relay instantaneous opening, 2 NO circuit(s), volt-free
Relay time delay opening, 1 NO circuit(s), volt-free
|
Number of additional circuits
|
0
|
[Us] rated supply voltage
|
24 V DC - 15...10 %
|
Complementary
Synchronisation time between inputs
|
< 0.5 s
|
Maximum power consumption in W
|
3 W
|
Input protection type
|
Internal, electronic
|
Time delay range
|
1.5...30 s
0.15...3 s
|
[Uc] control circuit voltage
|
24 V DC
|
Breaking capacity
|
3600 VA inrush AC-15 B300
360 VA holding AC-15 B300
|
Breaking capacity
|
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
|
Output thermal current
|
6 A for instantaneous and time delay outputs
|
[Ith] conventional free air thermal current
|
12 A
|
Associated fuse rating
|
6 A gG for instantaneous and time delay outputs
|
Minimum output current
|
10 mA for relay output
|
Minimum output voltage
|
17 V for relay output
|
Maximum response time on input open
|
200 ms
|
[Ui] rated insulation voltage
|
300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
|
[Uimp] rated impulse withstand voltage
|
4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
|
Local signalling
|
3 LEDs
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.275 kg
|
Environment
Standards
|
EN/IEC 60947-5-1
EN/ISO 13850
EN/IEC 60204-1
EN 1088/ISO 14119
|
Product certifications
|
UL
CSA
BG
|
IP degree of protection
|
IP20 conforming to EN/IEC 60529
IP40 conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-25…75 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.0 cm
|
Package 1 Width
|
11.5 cm
|
Package 1 Length
|
12.2 cm
|
Package 1 Weight
|
245.0 g
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|