This Application will be decommissioned as of January 7th 2025

XPSATE5110 |
Schneider-Electric
 
XPSATE5110 picture- web-product-data-sheet
XPSATE5110
module XPSAT - Emergency stop - 24 V AC/DC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSATE
Safety module application For emergency stop and switch monitoring
Function of module Emergency stop button with 2 NC contacts
Safety level Can reach PL d/category 3 time delay safety outputs conforming to EN/ISO 13849-1
Can reach PL e/category 4 instantaneous safety outputs conforming to EN/ISO 13849-1
Can reach SILCL 3 instantaneous safety outputs conforming to EN/IEC 62061
Can reach SILCL 2 time delay safety outputs conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1 instantaneous safety outputs
MTTFd = 134.8 years conforming to EN/ISO 13849-1 instantaneous safety outputs
MTTFd = 54.5 years conforming to EN/ISO 13849-1 time delay safety outputs
DC > 98.4 conforming to EN/ISO 13849-1 time delay safety outputs
PFHd = 6.81E-9 1/h conforming to EN/IEC 62061 instantaneous safety outputs
PFHd = 1.96E-8 1/h conforming to EN/IEC 62061 time delay safety outputs
Type of start Configurable
Connections - terminals Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² solid with cable end, with double bezel
Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² solid with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.25...2 x 1 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
Output type Relay instantaneous opening, 2 NO circuit(s), volt-free
Relay time delay opening, 3 NO circuit(s), volt-free
Number of additional circuits 3 solid state outputs
[Us] rated supply voltage 24 V AC/DC - 15...10 %
Complementary
Synchronisation time between inputs 75 ms
Supply frequency 50/60 Hz
Maximum power consumption in W 8 W
Input protection type Internal, electronic
Time delay range 0...30 s
[Uc] control circuit voltage 24 V AC/DC
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 1 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 2.5 A for time delay outputs
5 A for instantaneous outputs
[Ith] conventional free air thermal current 8 A
Associated fuse rating 4 A gG for time delay outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A gG for instantaneous outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 4 LEDs
Mounting support 35 mm symmetrical DIN rail
Net weight 0.28 kg
Environment
Standards EN/IEC 60947-5-1
EN/IEC 60204-1
EN/ISO 13850
Product certifications UL
CSA
TÜV
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 6.2 cm
Package 1 Length 10.5 cm
Package 1 Weight 339.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 1
Package 2 Height 12.5 cm
Package 2 Width 6.2 cm
Package 2 Length 10.5 cm
Package 2 Weight 334.0 g
Unit Type of Package 3 S02
Number of Units in Package 3 12
Package 3 Height 15.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.647 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months