Schneider-Electric
 
XPSATR1153C picture- web-product-data-sheet
XPSATR1153C
module XPSATR - Emergency stop and protective guard - 24V DC, time delay 3s
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSATR
Safety module application For emergency stop and protective guard applications
Function of module Emergency stop monitoring 2-channel wiring
Protective guard monitoring
Emergency stop monitoring 1-channel wiring
Safety level Can reach PL e/category 4 instantaneous safety outputs conforming to EN/ISO 13849-1
Can reach SILCL 3 time delay safety outputs conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 85 years conforming to EN/ISO 13849-1
PFHd = 2E-9 1/h conforming to EN/IEC 62061
Type of start Manual
Automatic
Connections - terminals Cage clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid or flexible without cable end
Cage clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Cage clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel
Cage clamp terminals, removable terminal block, 2 x 0.5...2 x 1 mm² flexible with cable end, with bezel
Cage clamp terminals, removable terminal block
Output type Relay instantaneous opening, 3 NO circuit(s), volt-free
Relay time delay opening, 3 NO circuit(s), volt-free
Number of additional circuits 1 NC
[Us] rated supply voltage 24 V DC - 15...10 %
Complementary
Synchronisation time between inputs 1 s
Maximum power consumption in W 2.8 W DC
Input protection type Internal, electronic
Time delay range 0.1...3 s
[Uc] control circuit voltage 24 V DC
Breaking capacity 3 A at 24 V (DC-13) for relay output
Output thermal current 6 A for instantaneous and time delay outputs
[Ith] conventional free air thermal current 8 A
Associated fuse rating 6 A gG for instantaneous and time delay outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
Local signalling 5 LEDs
Mounting support 35 mm symmetrical DIN rail
Net weight 0.33 kg
Environment
Standards EN 62061
EN 50156-1
EN/IEC 60947-5-1
EN/ISO 13849-1
EN 60204-1
EN/IEC 61496-1
Product certifications UL
CSA
TÜV
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…75 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.5 cm
Package 1 Length 12.5 cm
Package 1 Weight 324.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months