|
|
|
XPSAV11113P
module XPSAV - Emergency stop - 24 V DC, time delay 0...300 s
|
|
|
|
|
End of Commercialization JUN 30, 2021
|
|
|
End of Standard Services DEC 31, 2025
|
|
Main
Range of product
|
Preventa Safety automation
|
Product or component type
|
Preventa safety module
|
Safety module name
|
XPSAV
|
Safety module application
|
For emergency stop and switch monitoring
|
Function of module
|
Monitoring of a movable guard associated with 2 switches automatic start
Emergency stop monitoring 1-channel wiring
Emergency stop button with 1 NC contact, automatic start or unmonitored start
Emergency stop monitoring 2-channel wiring
Emergency stop button with 2 NC contacts, monitored start
|
Safety level
|
Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
|
Safety reliability data
|
DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 75.8 years conforming to EN/ISO 13849-1
PFHd = 7.95E-9 1/h conforming to EN/IEC 62061
|
Type of start
|
Configurable
|
Connections - terminals
|
Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1 mm² solid with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.2...2 x 1.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.25...2 x 1 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, removable terminal block, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
|
Output type
|
Relay instantaneous opening, 3 NO circuit(s), volt-free
Relay time delay opening, 3 NO circuit(s), volt-free
|
Number of additional circuits
|
3 solid state outputs
|
[Us] rated supply voltage
|
24 V DC - 20...20 %
|
Complementary
Synchronisation time between inputs
|
Unlimited for emergency stop
1.5 s for guard
|
Maximum power consumption in W
|
5 W DC
|
Input protection type
|
Internal, electronic
|
Time delay range
|
0...300 s
|
[Uc] control circuit voltage
|
24 V DC
|
Maximum line resistance
|
100 Ohm <2000 m
|
Breaking capacity
|
180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
|
Breaking capacity
|
20 mA at 24 V
1.25 A at 24 V (DC-13) time constant: 50 ms for relay output
|
Output thermal current
|
2 A for 1 output and 4 A for the other 2 outputs for instantaneous and time delay outputs
3.3 A for all 3 outputs for instantaneous and time delay outputs
6 A for 1 output and 2 A for the other 2 outputs for instantaneous and time delay outputs
|
[Ith] conventional free air thermal current
|
20 A
|
Associated fuse rating
|
4 A gG or gL for instantaneous and time delay outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A fast blow conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
|
Minimum output current
|
10 mA for relay output
|
Minimum output voltage
|
17 V for relay output
|
Maximum response time on input open
|
30 ms
|
[Ui] rated insulation voltage
|
300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
|
[Uimp] rated impulse withstand voltage
|
4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
|
Local signalling
|
11 LEDs
|
Mounting support
|
35 mm symmetrical DIN rail
|
Net weight
|
0.32 kg
|
Environment
Standards
|
EN 1088/ISO 14119
EN/IEC 60204-1
EN/ISO 13850
EN/IEC 60947-5-1
|
Product certifications
|
TÜV
UL
CSA
|
IP degree of protection
|
IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
|
Ambient air temperature for operation
|
-10…55 °C
|
Ambient air temperature for storage
|
-25…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.4 cm
|
Package 1 Width
|
11.2 cm
|
Package 1 Length
|
16.1 cm
|
Package 1 Weight
|
449.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
20
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
9.709 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|