Schneider-Electric
 
XPSAV11113T050 picture- web-product-data-sheet
XPSAV11113T050
module XPSAV - Emergency stop - 24 V DC, time delay 0...300s, start delayed 0.5s
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSAV
Safety module application For emergency stop and switch monitoring
Function of module Monitoring of a movable guard associated with 2 switches automatic start
Emergency stop monitoring 2-channel wiring
Emergency stop button with 1 NC contact, automatic start or unmonitored start
Emergency stop monitoring 1-channel wiring
Emergency stop button with 2 NC contacts, monitored start
Safety level Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 75.8 years conforming to EN/ISO 13849-1
PFHd = 7.95E-9 1/h conforming to EN/IEC 62061
Type of start Configurable
Connections - terminals Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² solid with cable end, with double bezel
Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² solid with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.25...2 x 1 mm² flexible with cable end, with double bezel
Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
Output type Relay instantaneous opening, 3 NO circuit(s), volt-free
Relay time delay opening, 3 NO circuit(s), volt-free
Number of additional circuits 3 solid state outputs
[Us] rated supply voltage 24 V DC - 20...20 %
Complementary
Synchronisation time between inputs 1.5 s for guard
Unlimited for emergency stop
Maximum power consumption in W 5 W DC
Input protection type Internal, electronic
Time delay range 0...300 s
[Uc] control circuit voltage 24 V DC
Maximum line resistance 100 Ohm <2000 m
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 20 mA at 24 V
1.25 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 2 A for 1 output and 4 A for the other 2 outputs for instantaneous and time delay outputs
3.3 A for all 3 outputs for instantaneous and time delay outputs
6 A for 1 output and 2 A for the other 2 outputs for instantaneous and time delay outputs
[Ith] conventional free air thermal current 20 A
Associated fuse rating 4 A gG or gL for instantaneous and time delay outputs conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A fast blow conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 30 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 11 LEDs
Mounting support 35 mm symmetrical DIN rail
Net weight 0.32 kg
Environment
Standards EN 1088/ISO 14119
EN/ISO 13850
EN/IEC 60204-1
EN/IEC 60947-5-1
Product certifications CSA
UL
TÜV
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 11.2 cm
Package 1 Width 13.5 cm
Package 1 Length 8.3 cm
Package 1 Weight 665.0 g