Schneider-Electric
 
XPSAXE5120C picture- web-product-data-sheet
XPSAXE5120C
module XPSAXE - stop and switch monitoring - 24 V DC/AC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSAXE
Safety module application For emergency stop and switch monitoring
Safety level Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 457 years conforming to EN/ISO 13849-1
PFHd = 3E-8 1/h conforming to EN/IEC 62061
Connections - terminals Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid without cable end
Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible without cable end
Spring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Spring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel
Spring terminals, removable terminal block, 2 x 0.5...2 x 1 mm² flexible with cable end, with double bezel
Spring terminals, removable terminal block
Output type Relay instantaneous opening, 3 NO circuit(s), volt-free
Number of additional circuits 1 NC
[Us] rated supply voltage 24 V DC - 15...10 %
24 V AC
Complementary
Synchronisation time between inputs < 0.5 s
Supply frequency 50/60 Hz
Maximum power consumption in VA 4 VA DC
[Uc] control circuit voltage 24 V DC
Breaking capacity 3600 VA inrush AC-15 B300 relay output
360 VA holding AC-15 B300 relay output
Breaking capacity 1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 6 A for instantaneous and time delay outputs
Associated fuse rating 6 A gG for instantaneous outputs
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 80 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 2 LEDs
Mounting support 35 mm symmetrical DIN rail
Product weight 0.229 kg
Environment
Standards EN/ISO 13850
EN 1088/ISO 14119
EN/IEC 60204-1
EN/IEC 60947-5-1
Product certifications BG
CSA
UL
IP degree of protection IP20 conforming to EN/IEC 60529
IP40 conforming to EN/IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…75 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 11.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 203.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.376 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months