Schneider-Electric
 
XPSBAE3920C picture- web-product-data-sheet
XPSBAE3920C
module XPSBAE - two - hand control IIIA - 115 - 230 V AC
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSBAE
Safety module application For electrical monitoring of two-hand control stations
Function of module Monitoring two-hand control station type IIIA
Safety level Can reach PL c/category 1 conforming to EN/ISO 13849-1
Can reach SILCL 1 conforming to EN/IEC 62061
Safety reliability data MTTFd = 55 years conforming to EN/ISO 13849-1
PFHd = 2.1E-6 1/h conforming to EN/IEC 62061
Connections - terminals Cage clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² stranded without cable end
Cage clamp terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid without cable end
Cage clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel
Cage clamp terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Cage clamp terminals, removable terminal block, 2 x 0.5...2 x 1 mm² flexible with cable end, with double bezel
Output type Relay, 1 NO circuit(s), volt-free
Number of additional circuits 1 NC
[Us] rated supply voltage 115...230 V AC - 15...10 %
Complementary
Synchronisation time between inputs 0.5 s
Supply frequency 50/60 Hz
Maximum power consumption in VA 3.3 VA
Input protection type Internal, electronic
Number of inputs 1 NC + NO
Input current 2.5 mA NC
25 mA NO
Input compatibility Two-hand control conforming to EN 574
[Uc] control circuit voltage 24 V DC
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush
Breaking capacity 3 A at 24 V (DC-13) time constant: 20 ms for relay output
[Ith] conventional free air thermal current 5 A
Associated fuse rating 4 A gG for relay output conforming to EN/IEC 60947-5-1
6 A fast blow
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 2 LEDs
Mounting support 35 mm symmetrical DIN rail
Net weight 0.1 kg
Environment
Standards EN 574 type III A
EN/ISO 13849-1
EN 60947-01
EN/IEC 60204-1
EN 62061
EN/IEC 60947-5-1
Product certifications UL
CSA
TÜV
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…75 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.000 cm
Package 1 Width 11.500 cm
Package 1 Length 12.500 cm
Package 1 Weight 171.900 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months