Schneider-Electric
 
XPSBCE3110C picture- web-product-data-sheet
XPSBCE3110C
module XPSBCE - two-hand control - 24 V AC/DC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSBCE
Safety module application For electrical monitoring of two-hand control stations
Function of module Monitoring two-hand control station
Safety level Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 37 years conforming to EN/ISO 13849-1
PFHd = 3E-8 1/h conforming to EN/IEC 62061
Connections - terminals Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² solid without cable end
Spring terminals, removable terminal block, 1 x 0.2...1 x 2.5 mm² flexible without cable end
Spring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Spring terminals, removable terminal block, 1 x 0.25...1 x 2.5 mm² flexible with cable end, with bezel
Spring terminals, removable terminal block, 2 x 0.5...2 x 1 mm² flexible with cable end, with double bezel
Output type Relay, 2 NO circuit(s), volt-free
Number of additional circuits 1 NC
[Us] rated supply voltage 24 V AC/DC - 15...10 %
Complementary
Synchronisation time between inputs 0.5 s
Supply frequency 50/60 Hz
Power consumption in VA 4 VA
Input protection type Internal, electronic
Number of inputs 1 NC + NO
Input compatibility Two-hand control conforming to EN 574/ISO 13851-III C
[Uc] control circuit voltage 24 V DC
Breaking capacity 3600 VA inrush AC-15 B300 relay output
160 VA holding AC-15 B300 relay output
Breaking capacity 1.5 A (DC-13) time constant: 50 ms for relay output
[Ith] conventional free air thermal current 6 A
Associated fuse rating 6 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 50 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 3 LEDs
Mounting support 35 mm symmetrical DIN rail
Product weight 0.272 kg
Environment
Standards EN 574 type III C/ISO 13851
EN/IEC 60947-5-1
EN/IEC 60204-1
Product certifications UL
CSA
BG
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…75 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.0 cm
Package 1 Width 11.5 cm
Package 1 Length 12.0 cm
Package 1 Weight 242.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months