Schneider-Electric
 
XPSDME1132 picture- web-product-data-sheet
XPSDME1132
module XPSDM - 6 coded magnetic switch - 24 V DC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSDME
Safety module application Monitoring 6 coded magnetic switches
Function of module Coded magnetic switch monitoring
Safety level Can reach PL e/category 4 conforming to EN/ISO 13849-1
Can reach SILCL 3 conforming to EN/IEC 62061
Safety reliability data DC > 99 % conforming to EN/ISO 13849-1
MTTFd = 82.4 years conforming to EN/ISO 13849-1
PFHd = 3.97E-9 1/h conforming to EN/IEC 62061
[Us] rated supply voltage 24 V DC - 20...20 %
Output type Relay, 2 NO circuit(s), volt-free
Number of additional circuits 2 solid state outputs
Complementary
Synchronisation time between inputs < 0.5 s
Power consumption in W 3.5 W
Input protection type Internal, electronic
[Uc] control circuit voltage 28 V DC
Maximum line resistance 100 Ohm
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 6 A per relay for relay output
[Ith] conventional free air thermal current 12 A
Associated fuse rating 4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Maximum response time on input open 20 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 15 LEDs
Connections - terminals Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² flexible without cable end
Captive screw clamp terminals, 1 x 0.14...1 x 2.5 mm² solid without cable end
Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with bezel
Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² flexible without cable end
Captive screw clamp terminals, 2 x 0.14...2 x 0.75 mm² solid without cable end
Captive screw clamp terminals, 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel
Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
Current consumption 8 mA at 28 V DC on power supply
Mounting support 35 mm symmetrical DIN rail
Product weight 0.3 kg
Environment
Standards EN 1088/ISO 14119
EN/IEC 60204-1
EN/IEC 60947-5-1
Product certifications UL
CSA
TÜV
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 12.5 cm
Package 1 Length 10.5 cm
Package 1 Weight 298.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.013 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Contractual warranty
Warranty 18 months