This Application will be decommissioned as of January 7th 2025

XPSEC |
Schneider-Electric
 
XPSEC picture- web-product-data-sheet
XPSEC
Terminals coding, Harmony Safety Automation
Schneider Electric
Characteristics
Main
Range of product Harmony Safety Automation
Accessory / separate part type Terminal block coding bit
Product compatibility Preventa safety module
Complementary
Sale per indivisible quantity 30
Net weight 0.01 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.5 cm
Package 1 Width 8.5 cm
Package 1 Length 10.0 cm
Package 1 Weight 4.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 100
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 834.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No