Schneider-Electric
 
XPSECPE3930P picture- web-product-data-sheet
XPSECPE3930P
module XPSEC - increasing the number of safety contacts - 115..230 V ACDC -screw
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety module
Safety module name XPSECPE
Safety module application Increasing the number of safety contacts
Function of module Increasing the number of safety contacts
Safety level Can reach PL e/category 4 can reach the maximum safety level of module base conforming to EN/ISO 13849-1
Can reach SILCL 3 can reach the maximum safety level of module base conforming to EN/IEC 62061
Safety reliability data MTTFd > 100 years conforming to EN/ISO 13849-1
DC = 0...99 % conforming to EN/ISO 13849-1
PFHd = 2.47E-8 1/h conforming to EN/IEC 62061
Output type Relay, 8 NO circuit(s), volt-free
[Us] rated supply voltage 115...230 V AC - 15...10 %
Number of additional circuits 2 NC + 1 solid state output
Complementary
Supply frequency 50/60 Hz
Maximum power consumption in VA 6 VA
Input protection type Internal, electronic
Breaking capacity 360 VA holding AC-15 B300 relay output
3600 VA inrush AC-15 B300 relay output
Breaking capacity 3 A at 24 V (DC-13) time constant: 50 ms for relay output
20 mA at 24 V for solid state output circuit
Output thermal current 6 A per relay for relay output
[Ith] conventional free air thermal current 24 A for relay output
Associated fuse rating 6 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 5 V for relay output
Maximum response time on input open 10 ms
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to EN/IEC 60947-5-1, DIN VDE 0110 parts 1 & 2
Local signalling 3 LEDs
Connections - terminals Captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² solid without cable end
Captive screw clamp terminals, 1 x 0.2...1 x 2.5 mm² flexible without cable end
Captive screw clamp terminals, 1 x 0.25...1 x 2.5 mm² flexible with cable end, without bezel
Captive screw clamp terminals, 1 x 0.25...1 x 1.5 mm² flexible with cable end, with bezel
Captive screw clamp terminals, 2 x 0.2...2 x 1 mm² solid without cable end
Captive screw clamp terminals, 2 x 0.2...2 x 1 mm² flexible without cable end
Captive screw clamp terminals, 2 x 0.25...2 x 1 mm² flexible with cable end, without bezel
Captive screw clamp terminals, 2 x 0.5...2 x 1.5 mm² flexible with cable end, with double bezel
Mounting support 35 mm symmetrical DIN rail
Net weight 0.65 kg
Environment
Standards EN/IEC 60204-1
EN/IEC 60947-5-1
Product certifications CCC
UL
CSA
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -25…55 °C
Ambient air temperature for storage -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.2 cm
Package 1 Width 11.5 cm
Package 1 Length 12.4 cm
Package 1 Weight 393.0 g