This Application will be decommissioned as of January 7th 2025

XPSES |
Schneider-Electric
 
XPSES picture- web-product-data-sheet
XPSES
Front face cover seal, Harmony Safety Automation
Schneider Electric
Characteristics
Main
Range of product Harmony Safety Automation
Accessory / separate part type Numbered sealing strips
Product compatibility Preventa safety module
Complementary
Sale per indivisible quantity 10
Net weight 0.03 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 0.800 cm
Package 1 Width 15.000 cm
Package 1 Length 21.500 cm
Package 1 Weight 21.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 15.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 401.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
Take-back No