Schneider-Electric
 
XPSMC32ZCPACK picture- web-product-data-sheet
XPSMC32ZCPACK
safety controller XPS-MC - 24 V DC - 32 input - 48 LEDs signalling
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Kit configurable safety controller
Safety module name XPSMC
Safety use category Category 4 maximum conforming to EN 954-1/EN/ISO 13849-1
PLE maximum conforming to EN/ISO 13849-1
SIL 3 maximum conforming to IEC 61508
Type of start Configurable
Standards EN/IEC 61496-1
EN 574/ISO 13851
EN/IEC 60204-1
EN 1760-1/ISO 13856-1
EN 954-1/EN/ISO 13849-1
EN/IEC 60947-5-1
IEC 61508
Product certifications UL
TÜV
CSA
[Us] rated supply voltage 24 V DC - 20...20 %
Number of inputs 32
Communication port protocol CANopen with 1 SUB-D 9-pin male port(s), serial link, transmission rate: 20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 800 kbps or 1 Mbps
Modbus with 1 RJ45 port(s), serial link, transmission rate: 1200 bps, 2400 bps, 4800 bps, 9600 bps or 19200 bps
Safety level Can reach PL e/category 4 conforming to EN 954-1/EN/ISO 13849-1
Can reach SIL 3 conforming to IEC 61508
Complementary
Kit composition CANopen SUB-D female connector 180
Connection cable
USB/RS485 converter
Ethernet cable 2m
Safety controller
Set of screw terminals
Set of cage clamp terminals
Configuration software
Printed packaging label 80 x 50 mm
CANopen SUB-D female connector 90
Packaging small model for software configuration
VDE slot screwdriver 2.5 x 75 mm
Function of module Dynamic monitoring of hydraulic valves on linear presses
Eccentric press
Emergency stop monitoring, with or without time delay, 1 or 2-channel wiring
Enabling switch monitoring, 2 or 3 contacts
Foot switch monitoring
Guard monitoring for injection presses and blowing machines
Guard monitoring with 1 or 2 limit switches
Hydraulic press
Magnetic switch monitoring
Monitoring safety stop at top dead centre on eccentric press
Muting function of light curtains
Position selector
Safety mat monitoring
Safety time delays
Shaft/chain breaking monitor
Zero speed detection
Light curtain monitoring category 4 conforming to EN/IEC 61496
Two-hand control category 3 conforming to EN 574/ISO 13851
Synchronisation time between inputs Depending on configuration selected
Power consumption in W 12 W
Input protection type External fuse 16 A
[Uc] control circuit voltage 28.8 V
Maximum line resistance 100 Ohm <2000 m
Output type 2 relays, 2 NO contacts (4 NO total) circuit(s)
Solid state, 6 circuit(s), volt-free
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 2 A at 24 V for static output circuit
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
Output thermal current 4 A for both outputs simultaneously
6 A for 1 output and 2 A for the other for relay output
[Ith] conventional free air thermal current 16 A for relay output
6.5 A for static output circuit
Associated fuse rating 16 A gL for power supply
4 A gL for relay output
6 A fast blow for relay output
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
Response time Configurable : 20 ms or 30 ms with software XPSMCWIN
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60647-5-1, DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60647-5-1, DIN VDE 0110 part 1
Method of access Slave
Exchange size 14 words
Number of addresses 1…127 for CANopen
1…247 for Modbus
Parity Even for Modbus
No for Modbus
Odd for Modbus
Data format 1 start bit/8 data bits
1 stop bit even or odd
2 stop bits without parity
RTU (Remote Terminal Unit) mode
Supported modbus function 01: 8-bit output data/32-bit input data
02: 32-bit input data/8-bit output data
03: information and errors
Local signalling 48 LEDs
Mounting support Mounting plate
Depth 153 mm
Height 151.5 mm
Width 74 mm
Net weight 0.84 kg
Environment
IP degree of protection IP20 conforming to EN/IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 24.5 cm
Package 1 Width 24.5 cm
Package 1 Length 27.5 cm
Package 1 Weight 2.545 kg
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months