Schneider-Electric
 
XPSMCMCO0000CO picture- web-product-data-sheet
XPSMCMCO0000CO
CANopen diagnostic expansion , Modicon MCM, screw term
Schneider Electric
Characteristics
Main
Range of product Modicon MCM
Product or component type Non-safe communication module
Device short name XPSMCM
[Us] rated supply voltage 24 V - 20...20 % DC
Complementary
Power dissipation in W 3 W
Quality labels CE
Range compatibility Preventa XPSMCM
Connector type Male SUB-D 9
Number of port 1
Method of access Server
Transmission rate 10 kbit/s
20 kbit/s
50 kbit/s
100 kbit/s
125 kbit/s
250 kbit/s
500 kbit/s
800 kbit/s
1 Mbit/s
Autodetected
Communication port protocol CANopen
Current consumption 0.125 mA
Maximum cable distance between devices 2500 m
1000 m
750 m
500 m
250 m
100 m
50 m
25 m
Local signalling LED green with PWR marking for power ON
LED green with RUN marking for operating
LED red with E IN marking for internal error
LED red with E EX marking for external error
LED green/red with OP marking for operating
LED green/red with ERR marking for communication error
Connections - terminals 2 captive screw clamp terminals, removable terminal block
Cable cross section 0.2…1.5 mm² - AWG 24...AWG 16 flexible cablewithout cable end
0.2…2.5 mm² - AWG 24...AWG 14 flexible cablewithout cable end
0.25…1 mm² - AWG 23...AWG 18 flexible cablewith cable end, without bezel
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, with bezel
0.25…2.5 mm² - AWG 23...AWG 14 flexible cablewith cable end, without bezel
0.5…1.5 mm² - AWG 20...AWG 16 flexible cablewith cable end, with double bezel
0.2…1 mm² - AWG 24...AWG 18 solid cablewithout cable end
0.2…2.5 mm² - AWG 24...AWG 14 solid cablewithout cable end
Mounting support Omega 35 mm DIN rail conforming to EN 50022
Width 22.5 mm
Height 99 mm
Depth 114.5 mm
Product weight 0.3 kg
Environment
Product certifications cULus
RCM
TÜV
IP degree of protection IP20
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -20…85 °C
Relative humidity 10…95 %
Pollution degree 2
Insulation 250 V AC between power supply and housing conforming to IEC 61800-5-1
Overvoltage category II
Electromagnetic compatibility Electrostatic discharge immunity test - test level: 6 kV (on contact) conforming to IEC 61000-4-2
Electrostatic discharge immunity test - test level: 20 kV (on air) conforming to IEC 61000-4-2
Susceptibility to electromagnetic fields - test level: 10 V/m (80...1000 MHz) conforming to IEC 61000-4-3
Susceptibility to electromagnetic fields - test level: 30 V/m (1.4 GHz...2 GHz) conforming to IEC 61000-4-3
Vibration resistance +/-0.35 mm (f= 10…55 Hz) conforming to IEC 61496-1
Shock resistance 10 gn (duration = 16 ms) for 1000 shocks on each axis conforming to IEC 61496-1
Operating altitude 2000 m
Service life 20 year(s)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 12.8 cm
Package 1 Length 16.2 cm
Package 1 Weight 212.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 6
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 1.513 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov