Schneider-Electric
 
XPSMCSCY picture- web-product-data-sheet
XPSMCSCY
Modbus serial link connecting cable, Preventa safety automation, 1 RJ45, 1 SUB D 25, 0.3m
Schneider Electric
Characteristics
Main
Range of product Preventa Safety automation
Accessory / separate part category Connection accessory
Accessory / separate part type Connecting cable
Product compatibility XPSMF3522 + XPSMFADAPT
TSXSCY21601
XPSMF3022 + XPSMFADAPT
Accessory / separate part destination Premium module
Compact PLC + adaptor
Range compatibility Preventa XPS MF
Preventa XPS MC, XPS MP
Cable length 0.3 m
Electrical connection 1 connector - RJ45 for PLC side
1 connector - SUB-D 25 for module side
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.700 cm
Package 1 Width 10.000 cm
Package 1 Length 16.000 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 947.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
California proposition 65 "WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov"
Take-back No
Contractual warranty
Warranty 18 months