This Application will be decommissioned as of January 7th 2025

XPSTSA5142P |
Schneider-Electric
 
XPSTSA5142P picture- web-product-data-sheet
XPSTSA5142P
module XPSTS - interlocking on high inertia machines - 24 V AC DC
Telemecanique
Characteristics
Main
Range of product Preventa Safety automation
Product or component type Preventa safety time delay module
Safety module name XPSTSA
Safety module application For application with interlocking on high inertia
Function of module Monitoring safety time delays
Safety level Can reach PL d/category 3 conforming to EN/ISO 13849-1
Can reach SILCL 2 conforming to EN/IEC 62061
Safety reliability data MTTFd = 126 years conforming to EN/ISO 13849-1
DC = 60...90 % conforming to EN/ISO 13849-1
PFHd = 1.3E-7 1/h conforming to EN/IEC 62061
[Us] rated supply voltage 24 V AC - 20...10 %
24 V DC - 15...15 %
Output type Relay, 1 NO + 2 NC circuit(s), volt-free
Number of additional circuits 2 solid state outputs
Complementary
Supply frequency 50/60 Hz
Maximum power consumption in VA 2.3 VA DC
4.3 VA AC
Input protection type Internal, electronic
Time delay 1...31 s configurable
Breaking capacity 180 VA holding AC-15 C300 relay output
1800 VA inrush AC-15 C300 relay output
Breaking capacity 10 mA at 48 V
20 mA at 24 V for solid state output circuit
1.5 A at 24 V (DC-13) time constant: 50 ms for relay output
[Ith] conventional free air thermal current 6 A for relay output
Associated fuse rating 4 A gG for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
6 A fast blow for relay output conforming to EN/IEC 60947-5-1, DIN VDE 0660 part 200
Minimum output current 10 mA for relay output
Minimum output voltage 17 V for relay output
[Ui] rated insulation voltage 300 V (pollution degree 2) conforming to IEC 60947-5-1
300 V (pollution degree 2) conforming to DIN VDE 0110 part 1
[Uimp] rated impulse withstand voltage 4 kV overvoltage category III conforming to IEC 60947-5-1
4 kV overvoltage category III conforming to DIN VDE 0110 part 1
Local signalling 4 LEDs
Connections - terminals Captive screw clamp terminals flexible cable: 0.14...0.75 mm² without cable end, 1 wire
Captive screw clamp terminals flexible cable: 0.14...2.5 mm² without cable end, 1 wire
Captive screw clamp terminals flexible cable: 0.25...1 mm² with cable end, without bezel, 1 wire
Captive screw clamp terminals flexible cable: 0.25...1.5 mm² with cable end, with bezel, 1 wire
Captive screw clamp terminals flexible cable: 0.25...2.5 mm² with cable end, without bezel, 1 wire
Captive screw clamp terminals flexible cable: 0.5...1.5 mm² with cable end, with double bezel, 1 wire
Captive screw clamp terminals solid cable: 0.14...0.75 mm² without cable end, 1 wire
Captive screw clamp terminals solid cable: 0.14...2.5 mm² without cable end, 1 wire
Mounting support 35 mm symmetrical DIN rail
Depth 114 mm
Height 99 mm
Width 45 mm
Net weight 0.25 kg
Environment
Standards EN/IEC 60204-1
EN/IEC 60947-5-1
Product certifications TÜV
UL
CSA
IP degree of protection IP20 (terminals) conforming to EN/IEC 60529
IP40 (enclosure) conforming to EN/IEC 60529
Ambient air temperature for operation -10…55 °C
Ambient air temperature for storage -25…85 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.3 cm
Package 1 Width 10.6 cm
Package 1 Length 12.6 cm
Package 1 Weight 285.9 g
Unit Type of Package 2 S02
Number of Units in Package 2 12
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.976 kg
Offer Sustainability
SCIP Number 912e0281-140a-47b8-888a-e022ea01893e
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
California proposition 65 WARNING: This product can expose you to chemicals including: Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months