Schneider-Electric
XPSVNE1142HSPS4 picture- web-product-data-sheet
XPSVNE1142HSPS4
SAFETY MODULE XPSVNE1142HS BRAND S4
Telemecanique
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 6.2 cm
Package 1 Length 10.5 cm
Package 1 Weight 235 g