Schneider-Electric
XPSVNE3442HSPS4 picture- web-product-data-sheet
XPSVNE3442HSPS4
SAFETY MODULE XPSVN3E442HS BRAND S4
Telemecanique
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 12.5 cm
Package 1 Width 6.2 cm
Package 1 Length 10.5 cm
Package 1 Weight 340.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 11
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.195 kg