Schneider-Electric
 
XS112BLNAM12 picture- web-product-data-sheet
XS112BLNAM12
inductive sensor XS1 M12, L55mm, brass, Sn2mm, 12..24VDC, M12
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Sensor name XS1
Sensor design Cylindrical M12
Size 55 mm
Body type Fixed
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 2 mm
Discrete output function 1 NO
Discrete output type NPN
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
ISO thread M12 x 1
Detection face Frontal
Detector flush mounting acceptance Flush mountable
Material Metal
Front material PBT
Operating zone 0…1.6 mm
Differential travel 1...15% of Sr
Output circuit type DC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 2500 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 15 ms
Maximum delay response 0.1 ms
Maximum delay recovery 0.15 ms
Marking CE
Threaded length 34 mm
Length 55 mm
Product weight 0.015 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 5.000 cm
Package 1 Length 8.000 cm
Package 1 Weight 29.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 48
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 1.887 kg
Offer Sustainability
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months