This Application will be decommissioned as of January 7th 2025

XS1L04NA311 |
Schneider-Electric
 
XS1L04NA311 picture- web-product-data-sheet
XS1L04NA311
Inductive proximity sensors XS, inductive sensor XS1 Ø4, L28mm, stainless, Sn0.8mm, 5..24VDC, cable 2m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS1
Sensor design Cylindrical Ø 4 mm plain
Size 28 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Stainless steel
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 0.8 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type NPN
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 5...24 V DC
Switching capacity in mA <= 100 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face Frontal
Front material PPS
Enclosure material Stainless steel 303
Operating zone 0…0.6 mm
Cable composition 3 x 0.11 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 5…30 V DC
Switching frequency <= 5000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 5 ms
Maximum delay response 1 ms
Maximum delay recovery 1 ms
Marking CE
Threaded length 0 mm
Length 28 mm
Net weight 0.025 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 9.4 cm
Package 1 Length 13 cm
Package 1 Weight 350 g
Offer Sustainability
SCIP Number 58ab1c18-c2d1-4dfc-bbfe-0bab5263a3ce
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months