This Application will be decommissioned as of January 7th 2025

XS1M30AB120L2 |
Schneider-Electric
XS1M30AB120L2 picture- web-product-data-sheet
XS1M30AB120L2
Inductive proximity sensors XS, inductive sensor cylindrical m30 12, 24 V
TODAY
DEC 24, 2024
End of Commercialization
APR 20, 2022
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Electrical circuit type Analog output
Sensor name XS1
Sensor design Cylindrical M30
Size 54 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Analogue
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm
Discrete output function 1 NC
Output circuit type DC
Analogue output range 4...20 mA
Electrical connection Cable
Cable length 10 m
[Us] rated supply voltage 12...24 V DC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 1…10 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PvR
Supply voltage limits 10…36 V DC
Switching frequency <= 300 Hz
Current consumption 4 mA no-load
Maximum output current drift 10 %
Marking CE
Threaded length 42 mm
Height 30 mm
Length 50 mm
Net weight 0.19 kg
Environment
Product certifications CSA
UL
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov