Schneider-Electric
 
XS2M18MA250 picture- web-product-data-sheet
XS2M18MA250
Inductive proximity sensors XS, inductive sensor XS2 M18, L64mm, brass, Sn8mm, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Wiring configuration 2-wire
Output circuit type AC/DC
Protection type Short-circuit protection multi voltage
Device application 2-wire DC short-circuit protection
Sensor name XS2
Sensor design Cylindrical M18
Size 64 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 8 mm
Discrete output function 1 NO
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...210 V DC
24...240 V AC 50/60 Hz
Switching capacity in mA 5...300 mA AC with overload and short-circuit protection
5...200 mA DC with overload and short-circuit protection
IP degree of protection IP68 double insulation conforming to IEC 60529
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…6.4 mm
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply on: 1 LED (green)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 2000 Hz DC
<= 25 Hz AC
Maximum voltage drop <5.5 V (closed state)
Maximum delay first up 70 ms
Maximum delay response 2 ms
Maximum delay recovery 4 ms
Marking CE
Threaded length 44 mm
Length 64 mm
Product weight 0.12 kg
Environment
Product certifications UL
CCC
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-7
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 9.500 cm
Package 1 Length 4.100 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 44
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.072 kg
Offer Sustainability
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months