This Application will be decommissioned as of January 7th 2025

XS4P12AB110 |
Schneider-Electric
 
XS4P12AB110 picture- web-product-data-sheet
XS4P12AB110
Inductive proximity sensors XS, inductive sensor XS4 M12, L50mm, PBT, Sn4mm, 24...48 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Electrical circuit type Analog output
Sensor name XS4
Sensor design Cylindrical M12
Size 54 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Type of output signal Analogue
Wiring technique 3-wire
[Sn] nominal sensing distance 4 mm
Discrete output function 1 NC
Output circuit type DC
Analogue output range 0...10 V
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...48 V DC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M12 x 1
Detection face Frontal
Front material PBT
Enclosure material PBT
Operating zone 0.4…4 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Supply voltage limits 15…58 V DC
Switching frequency <= 1500 Hz
Current consumption 4 mA no-load
Maximum output current drift 10 %
Marking CE
Threaded length 42 mm
Height 12 mm
Length 54 mm
Net weight 0.065 kg
Environment
Product certifications CSA
CCC
UL
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 13.900 cm
Package 1 Length 14.100 cm
Package 1 Weight 72.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.904 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb8c3f61-4e0c-49c0-b1a3-36175ad1bc58
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months