This Application will be decommissioned as of January 7th 2025

XS4P12MA230 |
Schneider-Electric
 
XS4P12MA230 picture- web-product-data-sheet
XS4P12MA230
Inductive sensor XS4 M12, L52mm, PPS, Sn4mm, 24...240VAC/DC, cable 2 m
Characteristics
Main
Size 52 mm
[Sn] nominal sensing distance 4 mm
Electrical connection Cable
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Switching capacity in mA 5...200 mA AC/DC
IP degree of protection IP68 double insulation conforming to IEC 60529
Complementary
Front material PPS
Status LED Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 0.6 mA open state
Switching frequency <= 25 Hz AC
<= 3000 Hz DC
Maximum voltage drop <5.5 V (closed)
Marking CE
Threaded length 42 mm
Length 52 mm
Environment
Product certifications CSA
Ecolab
UL
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 13.000 cm
Package 1 Length 9.600 cm
Package 1 Weight 62.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 44
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.223 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number A01a3422-4ef7-490f-a90f-63e3032f60ae
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months