Schneider-Electric
 
XS4P18AB110 picture- web-product-data-sheet
XS4P18AB110
Inductive proximity sensors XS, inductive sensor XS4 M18, L41mm, PBT, Sn8mm, 24...48 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Electrical circuit type Analog output
Sensor name XS4
Sensor design Cylindrical M18
Size 41 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Type of output signal Analogue
Wiring technique 3-wire
[Sn] nominal sensing distance 8 mm
Output circuit type DC
Analogue output range 0...10 V
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...48 V DC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material PBT
Operating zone 0.8…8 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Supply voltage limits 15…58 V DC
Switching frequency <= 500 Hz
Current consumption 4 mA no-load
Maximum output current drift 10 %
Marking CE
Threaded length 26 mm
Height 18 mm
Length 41 mm
Product weight 0.08 kg
Environment
Product certifications UL
CCC
CSA
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.200 cm
Package 1 Width 9.500 cm
Package 1 Length 4.100 cm
Package 1 Weight 81.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 44
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 4.070 kg
Offer Sustainability
SCIP Number Cb8c3f61-4e0c-49c0-b1a3-36175ad1bc58
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months