Schneider-Electric
 
XS4P30AB110 picture- web-product-data-sheet
XS4P30AB110
Inductive proximity sensors XS, inductive sensor XS4 M30, L53mm, PBT, Sn15mm, 24...48 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Electrical circuit type Analog output
Sensor name XS4
Sensor design Cylindrical M30
Size 53 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Type of output signal Analogue
Wiring technique 3-wire
[Sn] nominal sensing distance 15 mm
Output circuit type DC
Analogue output range 0...10 V
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...48 V DC
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Enclosure material PBT
Operating zone 1.5…15 mm
Repeat accuracy <= 3% of Sr
Linearity error +/- 2 mA
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Supply voltage limits 15…58 V DC
Switching frequency <= 300 Hz
Current consumption 4 mA no-load
Maximum output current drift 10 %
Marking CE
Threaded length 32 mm
Height 30 mm
Length 53 mm
Product weight 0.1 kg
Environment
Product certifications CSA
UL
CCC
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 12.700 cm
Package 1 Length 13.000 cm
Package 1 Weight 127.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 3.080 kg
Offer Sustainability
SCIP Number Cb8c3f61-4e0c-49c0-b1a3-36175ad1bc58
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months