This Application will be decommissioned as of January 7th 2025

XS4P30KP340D |
Schneider-Electric
 
XS4P30KP340D picture- web-product-data-sheet
XS4P30KP340D
Inductive proximity sensors XS, inductive sensor XS4 M30, L70mm, PPS, Sn15mm, 12...24 VDC, M12
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Sensor name XS4
Sensor design Cylindrical M30
Size 70 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Type of output signal Discrete
Wiring technique 4-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NO or 1 NC programmable
Output circuit type DC
Discrete output type PNP and NPN
Electrical connection Male connector M12, 4 pins
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA with overload and short-circuit protection
IP degree of protection IP67 conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Enclosure material PPS
Operating zone 0…12 mm
Differential travel 1...15% of Sr
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 1000 Hz
Maximum voltage drop <2.6 V (closed)
Current consumption 0...10 mA no-load
Maximum delay first up 5 ms
Maximum delay response 0.3 ms
Maximum delay recovery 0.7 ms
Marking CE
Threaded length 51 mm
Height 30 mm
Length 70 mm
Net weight 0.145 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.700 cm
Package 1 Width 9.500 cm
Package 1 Length 10.100 cm
Package 1 Weight 76.000 g
Unit Type of Package 2 S01
Number of Units in Package 2 12
Package 2 Height 15 cm
Package 2 Width 15 cm
Package 2 Length 40 cm
Package 2 Weight 1.095 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb8c3f61-4e0c-49c0-b1a3-36175ad1bc58
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months