This Application will be decommissioned as of January 7th 2025

XS4P30MA230 |
Schneider-Electric
 
XS4P30MA230 picture- web-product-data-sheet
XS4P30MA230
Inductive proximity sensors XS, inductive sensor XS4 M30, L62mm, PPS, Sn15mm, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Sensor name XS4
Sensor design Cylindrical M30
Size 62 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NO
Output circuit type AC/DC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP68 double insulation conforming to IEC 60529
Complementary
Thread type M30 x 1.5
Detection face Frontal
Front material PPS
Enclosure material PPS
Operating zone 0…12 mm
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 0.6 mA open state
Switching frequency <= 1000 Hz DC
<= 25 Hz AC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 40 ms
Maximum delay response 0.2 ms
Maximum delay recovery 0.4 ms
Marking CE
Threaded length 52 mm
Height 30 mm
Length 62 mm
Environment
Product certifications CCC
Ecolab
UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.400 cm
Package 1 Width 9.500 cm
Package 1 Length 4.100 cm
Package 1 Weight 124.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 44
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.968 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 7b746c25-a705-4736-a685-69d3441bd86b
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months