This Application will be decommissioned as of January 7th 2025

XS518B1DAL2 |
Schneider-Electric
 
XS518B1DAL2 picture- web-product-data-sheet
XS518B1DAL2
Inductive proximity sensors XS, inductive sensor XS5 M18, L56mm, brass, Sn5mm, 12..48VDC, cable 2m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS5
Sensor design Cylindrical M18
Size 56 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 5 mm
Discrete output function 1 NO
Output circuit type DC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...48 V DC
Switching capacity in mA 1.5...100 mA DC with overload and short-circuit protection
IP degree of protection IP68 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…58 V DC
Maximum residual current 0.5 mA open state
Switching frequency <= 3000 Hz
Maximum voltage drop <4 V (closed)
Maximum delay first up 10 ms
Maximum delay response 0.15 ms
Maximum delay recovery 0.2 ms
Marking CE
Threaded length 44 mm
Length 56 mm
Net weight 0.12 kg
Environment
Product certifications UL
CCC
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.000 cm
Package 1 Width 10.000 cm
Package 1 Length 13.500 cm
Package 1 Weight 98.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 44
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 4.980 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months