This Application will be decommissioned as of January 7th 2025

XS518BLNAL2 |
Schneider-Electric
 
XS518BLNAL2 picture- web-product-data-sheet
XS518BLNAL2
Inductive proximity sensors XS, inductive sensor XS5 M18, L62mm, brass, Sn5mm, 12...48 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS5
Sensor design Cylindrical M18
Size 62 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 5 mm
Discrete output function 1 NO
Output circuit type DC
Discrete output type NPN
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...48 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA DC with overload and short-circuit protection
IP degree of protection IP68 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M18 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…58 V DC
Switching frequency <= 2000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0.15 ms
Maximum delay recovery 0.35 ms
Marking CE
Threaded length 52 mm
Length 62 mm
Net weight 0.12 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 10.500 cm
Package 1 Length 13.000 cm
Package 1 Weight 114.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.780 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months