Schneider-Electric
XS5L81PA140S picture- web-product-data-sheet
XS5L81PA140S
Inductive proximity sensors XS, inductive sensor XS5 8x43x8, brass, Sn1.5 mm, 12...24 VDC, M8
TODAY
NOV 23, 2024
End of Commercialization
JAN 16, 2023
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Product specific application -
Sensor name XS5
Sensor design Form 8 x 43 x 8
Size 8 mm
Body type Fixed
Enclosure material Nickel plated brass
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 1.5 mm
Discrete output function 1 NO
Discrete output type PNP
Electrical connection Male connector M8, 3 pins
[Us] rated supply voltage 12...24 V DC
Switching capacity in mA <= 200 mA
IP degree of protection IP67
Complementary
Detection face Lateral top
Detector flush mounting acceptance Flush mountable
Material Metal
Front material PPS
Output circuit type DC
Switching frequency <= 2500 Hz
Marking CE
Depth 8 mm
Height 8 mm
Width 49 mm
Environment
Product certifications UL
Ambient air temperature for operation -25…70 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.5 cm
Package 1 Width 7.0 cm
Package 1 Length 4.5 cm
Package 1 Weight 17.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 40
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 925.0 g
Offer Sustainability
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months