|
|
|
XS612B1MAL2
Inductive proximity sensors XS, inductive sensor XS6 M12, L54mm, brass, Sn4mm, 24...240VAC/DC, cable 2 m
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Sensor name
|
XS6
|
Sensor design
|
Cylindrical M12
|
Size
|
54 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Metal
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
4 mm
|
Discrete output function
|
1 NO
|
Output circuit type
|
AC/DC
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
[Us] rated supply voltage
|
24...240 V AC/DC 50/60 Hz
|
Switching capacity in mA
|
5...200 mA AC/DC
|
IP degree of protection
|
IP68 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
|
Complementary
Thread type
|
M12 x 1
|
Detection face
|
Frontal
|
Front material
|
PPS
|
Enclosure material
|
Nickel plated brass
|
Sensing range
|
> 2.5...4 mm
|
Operating zone
|
0…3.2 mm
|
Differential travel
|
1...15% of Sr
|
Cable composition
|
2 x 0.34 mm²
|
Wire insulation material
|
PVC
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply voltage limits
|
20…264 V AC/DC
|
Maximum residual current
|
0.8 mA open state
|
Switching frequency
|
<= 1000 Hz DC
<= 25 Hz AC
|
Maximum voltage drop
|
<5.5 V (closed)
|
Maximum delay first up
|
20 ms
|
Maximum delay response
|
0.5 ms
|
Maximum delay recovery
|
0.2 ms
|
Marking
|
CE
|
Threaded length
|
42 mm
|
Length
|
54 mm
|
Net weight
|
0.075 kg
|
Environment
Product certifications
|
UL
CSA
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
11.700 cm
|
Package 1 Length
|
12.200 cm
|
Package 1 Weight
|
73.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
44
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
3.964 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
352
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
40.252 kg
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
3bc2f5da-1620-4d53-878c-410a857f3212
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Take-back
|
No
|
Contractual warranty
|
|