This Application will be decommissioned as of January 7th 2025

XS612B1PBL10EX |
Schneider-Electric
 
XS612B1PBL10EX picture- web-product-data-sheet
XS612B1PBL10EX
Inductive proximity sensors XS for hazardous area dust, M12, Sn4mm, 12...48 VDC, NC, cable 10 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Device application ATEX dust
Sensor name XS6
Sensor design Cylindrical M12
Size 12 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Metal
Enclosure material Nickel plated brass
[Sn] nominal sensing distance 4 mm
Type of output signal Discrete
Wiring technique 3-wire
Discrete output function 1 NC
Output circuit type DC
Discrete output type PNP
Electrical connection Cable
Cable length 10 m
[Us] rated supply voltage 12...48 V DC with reverse polarity protection
Switching capacity in mA <= 200 mA with overload and short-circuit protection
IP degree of protection IP68 conforming to IEC 60529
IP69K
Complementary
Thread type M12 x 1
Detection face Frontal
Front material PPS
Sensing range > 2.5...4 mm
Operating zone 0…3.2 mm
Differential travel 1...15% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…58 V DC
Switching frequency <= 2500 Hz
Maximum voltage drop <2 V (closed state)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0.2 ms
Maximum delay recovery 0.2 ms
Marking II2 D-Ex tb IIIC T90°C Db IP68
Threaded length 42 mm
Length 53 mm
Environment
Environmental characteristic Hazardous location
Standards IEC 60079-31
IEC 60079-0
Directives 2014/34/EU - ATEX directive
Product certifications INERIS 04ATEX0022
IEC-Ex INE 17.0006
Ambient air temperature for operation -20…60 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Dust zone Zone 21 - 22
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.000 cm
Package 1 Width 8.000 cm
Package 1 Length 15.000 cm
Package 1 Weight 331.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 3.500 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months