This Application will be decommissioned as of January 7th 2025

XS612B2PAL01M12 |
Schneider-Electric
 
XS612B2PAL01M12 picture- web-product-data-sheet
XS612B2PAL01M12
Inductive proximity sensors XS, inductive sensor XS6 M12, L59mm, brass, Sn5mm, 12...24 VDC, M12 0.15 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name Application
Sensor type Inductive proximity sensor
Type of sensing window Adjustable
Sensor name XS6
Sensor design Cylindrical M12
Size 55 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Metal
Type of output signal Discrete
Wiring technique 3-wire
[Sn] nominal sensing distance 5 mm non flush mountable
3.4 mm flush mountable
Discrete output function 1 NO
Output circuit type DC
Discrete output type PNP
Electrical connection Remote male connector M12, 4 pins
Cable length 0.15 m
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 100 mA with overload and short-circuit protection
IP degree of protection IP67 double insulation conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Thread type M12 x 1
Detection face Frontal
Front material PPS
Enclosure material Nickel plated brass
Sensing range > 4...8 mm
Fine adjustment zone 1.7…3.4 mm flush mountable
1.7…5 mm non flush mountable
Differential travel 1...15% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Status LED Supply on and teach mode: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 1000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0.3 ms
Maximum delay recovery 0.7 ms
Marking CE
Threaded length 42 mm
Length 59 mm
Net weight 0.1 kg
Environment
Product certifications UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 12.500 cm
Package 1 Length 14.100 cm
Package 1 Weight 56.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.034 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 3bc2f5da-1620-4d53-878c-410a857f3212
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile
print End of Life Information
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months