This Application will be decommissioned as of January 7th 2025

XS7C2A1MAU20 |
Schneider-Electric
 
XS7C2A1MAU20 picture- web-product-data-sheet
XS7C2A1MAU20
Inductive proximity sensors XS, inductive sensor XS7 40x40x70, PBT, Sn15 mm, 24...240VAC/DC, 1/2"
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Form 40 x 40 x 70
Size 70 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NO
Output circuit type AC/DC
Electrical connection Male connector 1/2"20 UNF, 3 pins
[Us] rated supply voltage 24...240 V AC 50/60 Hz
24...240 V DC
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Detection face 5 positions turret head
Front material PBT
Operating zone 0…12 mm
Differential travel 3...15% of Sr
Repeat accuracy <= 3% of Sr
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state 120 V
0.6 mA open state 24 V
Switching frequency <= 25 Hz AC
<= 50 Hz DC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 7.5 ms
Maximum delay response 1.2 ms
Maximum delay recovery 1.8 ms
Marking CE
Height 40 mm
Length 40 mm
Width 70 mm
Net weight 0.149 kg
Environment
Product certifications CSA
CCC
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to EN 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 4.500 cm
Package 1 Length 8.500 cm
Package 1 Weight 142.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 42
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 6.423 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months