Schneider-Electric
 
XS7C2A1MBU20 picture- web-product-data-sheet
XS7C2A1MBU20
Inductive proximity sensors XS, inductive sensor XS7 40x40x70, PBT, Sn15 mm, 24...240VAC/DC, 1/2"
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Form 40 x 40 x 70
Size 70 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 15 mm
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Male connector 1/2"20 UNF, 3 pins
[Us] rated supply voltage 24...240 V AC 50/60 Hz
24...240 V DC
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Detection face 5 positions turret head
Front material PBT
Operating zone 0…12 mm
Differential travel 3...15% of Sr
Repeat accuracy <= 3% of Sr
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state 120 V
0.6 mA open state 24 V
Switching frequency <= 25 Hz AC
<= 50 Hz DC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 7.5 ms
Maximum delay response 1.2 ms
Maximum delay recovery 1.8 ms
Marking CE
Height 40 mm
Length 40 mm
Width 70 mm
Net weight 0.149 kg
Environment
Product certifications CSA
UL
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to EN 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.3 cm
Package 1 Width 4.7 cm
Package 1 Length 8.9 cm
Package 1 Weight 141.9 g
Unit Type of Package 2 S01
Number of Units in Package 2 24
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.633 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months