Schneider-Electric
 
XS7F1A1DAL5 picture- Schneider-electric
XS7F1A1DAL5
inductive sensor XS7 15x32x8 - PBT - Sn5mm - 12..24VDC - cable 5m
Telemecanique
Characteristics
Main
Range of product OsiSense XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Flat form 15 x 32 x 8
Size 8 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
Discrete output function 1 NO
Output circuit type DC
Electrical connection Cable
Cable length 5 m
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA 1.5...100 mA DC with overload and short-circuit protection
IP degree of protection IP68 conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PvR
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Maximum residual current 0.5 mA open state
Switching frequency <= 5000 Hz
Maximum voltage drop <4 V (closed)
Maximum delay first up 5 ms
Maximum delay response 5 ms
Maximum delay recovery 5 ms
Marking CE
Depth 8 mm
Height 32 mm
Width 15 mm
Net weight 0.175 kg
Environment
Product certifications C-Tick
CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
print End of Life Information
Contractual warranty
Warranty 18 months