This Application will be decommissioned as of January 7th 2025

XS7F1A1NAL2 |
Schneider-Electric
 
XS7F1A1NAL2 picture- web-product-data-sheet
XS7F1A1NAL2
Inductive proximity sensors XS, inductive sensor XS7 15x32x8, PBT, Sn5mm, 12...24 VDC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS7
Sensor design Flat form 15 x 32 x 8
Size 8 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 3-wire
Discrete output function 1 NO
Output circuit type DC
Discrete output type NPN
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 12...24 V DC with reverse polarity protection
Switching capacity in mA <= 100 mA DC with overload and short-circuit protection
IP degree of protection IP68 conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Operating zone 0…4 mm
Differential travel 1...15% of Sr
Cable composition 3 x 0.34 mm²
Wire insulation material PVC
Status LED Output state: 1 LED (yellow)
Supply voltage limits 10…36 V DC
Switching frequency <= 2000 Hz
Maximum voltage drop <2 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 5 ms
Maximum delay response 0.1 ms
Maximum delay recovery 0.1 ms
Marking CE
Depth 8 mm
Height 32 mm
Width 15 mm
Net weight 0.065 kg
Environment
Product certifications C-Tick
CSA
UL
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 9.7 cm
Package 1 Length 13.3 cm
Package 1 Weight 78.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 16
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 1.761 kg
Unit Type of Package 3 P06
Number of Units in Package 3 256
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 44.968 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months