This Application will be decommissioned as of January 7th 2025

XS7G12MB230 |
Schneider-Electric
 
XS7G12MB230 picture- web-product-data-sheet
XS7G12MB230
Inductive proximity sensors XS, inductive sensor XS7 12x40x26, plastic, Sn2mm, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Product specific application -
Sensor name XS7
Sensor design Form 12 x 40 x 26
Size 26 mm
Body type Fixed
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 2 mm
Discrete output function 1 NC
Electrical connection Cable
Cable length 2 m
Wire insulation material PVC
[Us] rated supply voltage 24...210 V DC
24...240 V AC 50/60 Hz
Switching capacity in mA 5...200 mA
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face Lateral
Detector flush mounting acceptance Flush mountable
Material Plastic
Front material Plastic
Operating zone 0…1.6 mm
Differential travel 3...20% of Sr
Repeat accuracy <= 10% of Sr
Output circuit type AC/DC
Cable composition 2 x 0.34 mm²
Status LED Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 0.8 mA open state 24 V
1.5 mA open state 120 V
Switching frequency <= 25 Hz AC
<= 250 Hz DC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 40 ms
Maximum delay response 1 ms
Maximum delay recovery 2 ms
Marking CE
Depth 26 mm
Height 40 mm
Width 12 mm
Net weight 0.1 kg
Environment
Product certifications CCC
UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4.8 cm
Package 1 Length 14.2 cm
Package 1 Weight 94.0 g
Unit Type of Package 2 S01
Number of Units in Package 2 8
Package 2 Height 15.0 cm
Package 2 Width 15.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 936.0 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Contractual warranty
Warranty 18 months