|
|
|
XS8C2A1DAM12
Inductive proximity sensors XS, inductive sensor XS8 40x40x70, PBT, Sn20 mm, 12...48 VDC, M12
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
-
|
Sensor name
|
XS8
|
Sensor design
|
Form 40 x 40 x 70
|
Size
|
70 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Plastic
|
Enclosure material
|
PBT
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
20 mm
|
Discrete output function
|
1 NO
|
Output circuit type
|
DC
|
Electrical connection
|
Male connector M12, 4 pins
|
[Us] rated supply voltage
|
12...48 V DC with reverse polarity protection
|
Switching capacity in mA
|
1.5...100 mA with overload and short-circuit protection
|
IP degree of protection
|
IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
|
Complementary
Detection face
|
5 positions turret head
|
Front material
|
PBT
|
Operating zone
|
0…16 mm
|
Differential travel
|
3...15% of Sr
|
Repeat accuracy
|
<= 3% of Sr
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply voltage limits
|
10…58 V DC
|
Maximum residual current
|
0.6 mA open state
|
Switching frequency
|
<= 300 Hz
|
Maximum voltage drop
|
<4.2 V (closed)
|
Maximum delay first up
|
7.5 ms
|
Maximum delay response
|
1.2 ms
|
Maximum delay recovery
|
1.8 ms
|
Marking
|
CE
|
Height
|
40 mm
|
Length
|
40 mm
|
Width
|
70 mm
|
Net weight
|
0.149 kg
|
Environment
Product certifications
|
UL
CCC
CSA
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.0 cm
|
Package 1 Width
|
7.4 cm
|
Package 1 Length
|
10.0 cm
|
Package 1 Weight
|
142.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
42
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
6.37 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
672
|
Package 3 Height
|
60.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
672.0 cm
|
Package 3 Weight
|
111.552 kg
|
Offer Sustainability
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Not applicable, out of EU RoHS legal scope
|
Circularity Profile
|
No need of specific recycling operations
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|