This Application will be decommissioned as of January 7th 2025

XS8C4A1MPN12 |
Schneider-Electric
 
XS8C4A1MPN12 picture- web-product-data-sheet
XS8C4A1MPN12
Inductive proximity sensors XS, inductive sensor XS8 40x40x117, PBT, Sn20 mm, 24...240VAC/DC, terminals
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS8
Sensor design Form 40 x 40 x 117
Size 117 mm
Body type Fixed
Detector flush mounting acceptance Flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 20 mm
Discrete output function 1 NO or 1 NC programmable
Output circuit type AC/DC
Electrical connection Screw-clamp terminals, 4 x 1.5 mm²
[Us] rated supply voltage 24...240 V AC 50/60 Hz
24...240 V DC
Switching capacity in mA 5...200 mA DC
5...300 mA AC
IP degree of protection IP67 conforming to IEC 60529
IP65 conforming to IEC 60529
IP69K conforming to DIN 40050
Complementary
Detection face 5 positions turret head
Front material PBT
Operating zone 0…16 mm
Differential travel 3...15% of Sr
Repeat accuracy <= 3% of Sr
Cable entry number 1 tapped entry for 1/2" NPT cable gland
Status LED Supply on: 1 LED (green)
Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state 120 V
0.6 mA open state 24 V
Switching frequency <= 25 Hz AC
<= 50 Hz DC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 7.5 ms
Maximum delay response 1.2 ms
Maximum delay recovery 1.8 ms
Marking CE
Height 40 mm
Length 40 mm
Width 117 mm
Net weight 0.244 kg
Environment
Product certifications CCC
UL
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.0 cm
Package 1 Length 14.3 cm
Package 1 Weight 238.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 75d611ba-692a-4e35-ab64-a65a95931047
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months