This Application will be decommissioned as of January 7th 2025

XS8E1A1MBL2 |
Schneider-Electric
 
XS8E1A1MBL2 picture- web-product-data-sheet
XS8E1A1MBL2
Inductive proximity sensors XS, inductive sensor XS8 26x26x13, PBT, Sn15mm, 24...240VAC/DC, cable 2 m
Characteristics
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Device application -
Sensor name XS8
Sensor design Flat form 26 x 26 x 13
Size 13 mm
Body type Fixed
Detector flush mounting acceptance Non flush mountable
Material Plastic
Enclosure material PBT
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 10 mm flush mountable
15 mm non flush mountable
Discrete output function 1 NC
Output circuit type AC/DC
Electrical connection Cable
Cable length 2 m
[Us] rated supply voltage 24...240 V AC/DC 50/60 Hz
Switching capacity in mA 5...200 mA AC/DC
IP degree of protection IP68 double insulation conforming to IEC 60529
Complementary
Detection face Frontal
Front material PBT
Fine adjustment zone 5…10 mm flush mountable
5…15 mm non flush mountable
Differential travel 1...15% of Sr
Cable composition 2 x 0.34 mm²
Wire insulation material PVC
Supply voltage limits 20…264 V AC/DC
Maximum residual current 1.5 mA open state
Switching frequency <= 2000 Hz
Maximum voltage drop <5.5 V (closed)
Current consumption <= 10 mA no-load
Maximum delay first up 10 ms
Maximum delay response 0.3 ms
Maximum delay recovery 0.8 ms
Marking CE
Depth 13 mm
Height 26 mm
Width 26 mm
Net weight 0.07 kg
Environment
Product certifications Ecolab
UL
CSA
CCC
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 9.600 cm
Package 1 Length 13.200 cm
Package 1 Weight 94.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 22
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.530 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months