This Application will be decommissioned as of January 7th 2025

XS8G12MA230 |
Schneider-Electric
XS8G12MA230 picture- web-product-data-sheet
XS8G12MA230
Inductive proximity sensors XS, inductive sensor XS8 12x40x26, plastic, Sn4mm, 24...240VAC/DC, cable 2 m
TODAY
DEC 26, 2024
End of Commercialization
JUN 01, 2025
Main
Range of product Telemecanique Inductive proximity sensors XS
Series name General purpose
Sensor type Inductive proximity sensor
Product specific application -
Sensor name XS8
Sensor design Form 12 x 40 x 26
Size 26 mm
Body type Fixed
Enclosure material Plastic
Type of output signal Discrete
Wiring technique 2-wire
[Sn] nominal sensing distance 4 mm
Discrete output function 1 NO
Electrical connection Cable
Cable length 2 m
Wire insulation material PVC
[Us] rated supply voltage 24...210 V DC
24...240 V AC 50/60 Hz
Switching capacity in mA 5...200 mA
IP degree of protection IP67 conforming to IEC 60529
Complementary
Detection face Lateral
Detector flush mounting acceptance Non flush mountable
Material Plastic
Front material Plastic
Operating zone 0…3.2 mm
Differential travel 3...20% of Sr
Repeat accuracy <= 10% of Sr
Output circuit type AC/DC
Cable composition 2 x 0.34 mm²
Status LED Output state: 1 LED (yellow)
Supply voltage limits 20…264 V AC/DC
Maximum residual current 0.8 mA open state 24 V
1.5 mA open state 120 V
Switching frequency <= 25 Hz AC
<= 250 Hz DC
Maximum voltage drop <5.5 V (closed)
Maximum delay first up 40 ms
Maximum delay response 1 ms
Maximum delay recovery 2 ms
Marking CE
Depth 26 mm
Height 40 mm
Width 12 mm
Environment
Product certifications UL
CCC
CSA
Ambient air temperature for operation -25…70 °C
Ambient air temperature for storage -40…85 °C
Vibration resistance 25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
Shock resistance 50 gn for 11 ms conforming to IEC 60068-2-27
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.5 cm
Package 1 Width 4.5 cm
Package 1 Length 14.0 cm
Package 1 Weight 93.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 28
Package 2 Height 15 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 2.985 kg
Unit Type of Package 3 P06
Number of Units in Package 3 448
Package 3 Height 75 cm
Package 3 Width 40 cm
Package 3 Length 80 cm
Package 3 Weight 66.664 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
Mercury free Yes
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
California proposition 65 WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
Take-back No
Contractual warranty
Warranty 18 months